IESNA:LM-63-2002
[TEST]P1348323
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2510-583-62)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]2/13/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - IRIS
[LUMCAT]P3A17R309735DE010 E3A301GPH
[LUMINAIRE]3in Adjustable LED luminaire with, R30 optic, 3500K CCT AND, 97CRI , E3A301GPH TRIM
[_SEARCH_CRI] 97
[_SEARCH_COLORTEMP] 3500
[_SEARCH_APPLICATION]  Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]627
TILT=NONE
1 -1 1 37 16 1 1 -0.25 -0.25 0
1 1 21.2
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 10 15 20 25 30 35 40 45
67.5 90 112.5 135 157.5 180
29.8 49.3 89.4 202.8 511.6 1030.7 1632.3 2122.7 2484.8 2659.6
2636.6 2532.4 2460.8 2373.7 2246.5 2071.7 1791.6 1404.8 970.6 535.7
214.3 75.1 16.6 1.7 0.6 0.6 0.6 0.6 0.6 0.6
0 0 0 0 0 0 0
29.8 49.8 87.7 189.1 484.7 994.6 1571 2098.7 2468.2 2656.7
2647 2539.2 2463.6 2373.1 2232.2 2034.5 1752 1377.9 935.6 492.7
212.6 75.1 18.3 1.7 0.6 0.6 0.6 0.6 0.6 0.6
0 0 0 0 0 0 0
29.8 49.8 85.4 185.1 462.4 951.6 1504 1999.5 2348.5 2570.2
2597.7 2508.3 2425.2 2328.4 2171.4 1948.5 1635.2 1220.4 811.8 421.1
169 64.7 17.2 1.7 0.6 0.6 0.6 0.6 0.6 0.6
0.6 0 0 0 0 0 0
29.8 48.7 85.4 179.9 417.1 869.1 1399.1 1856.3 2196.1 2414.3
2482 2419.5 2330.1 2219.5 2045.9 1780.7 1431.2 1017 639.4 331.2
120.3 52.7 16 2.3 0.6 0.6 0.6 0.6 0.6 0.6
0.6 0 0 0 0 0 0
29.8 48.1 80.2 160.4 360.4 763.1 1225.5 1643.7 1956.6 2160.5
2238.5 2192.6 2089.5 1954.3 1752.6 1469.6 1111.5 733.9 440.6 221.7
84.8 41.3 15.5 2.9 0.6 0.6 0.6 0.6 0.6 0.6
0 0.6 0 0 0 0 0
29.8 48.1 77.3 145 305.9 627.4 1030.7 1392.8 1669 1834.5
1902.7 1853.4 1741.1 1583.6 1371.6 1075.4 774 493.9 273.9 143.8
65.3 29.8 13.2 2.9 0.6 0 0.6 0.6 0.6 0.6
0.6 0.6 0 0.6 0 0 0
29.8 46.4 73.3 127.2 255.5 507 813.6 1125.2 1329.2 1460.4
1499.4 1444.9 1316.6 1153.9 945.9 701.3 472.7 284.2 159.3 80.2
40.1 20.1 8.6 2.3 0.6 0 0.6 0.6 0.6 0.6
0.6 0.6 0 0.6 0 0 0
29.8 45.8 68.8 111.7 197.1 378.7 609 845.7 993.5 1078.8
1078.8 1009.5 881.2 728.2 554.6 389.6 253.8 150.1 78.5 42.4
22.9 10.9 4 1.1 0 0 0.6 0.6 0.6 0.6
0.6 0.6 0.6 0.6 0 0 0
29.8 44.1 65.3 97.4 157 265.8 426.8 575.8 679.5 711.6
688.1 619.9 516.8 397 285.9 195.4 123.2 69.3 39.5 22.3
11.5 4 1.1 0 0 0.6 0.6 0.6 0.6 0.6
0.6 0.6 0.6 0.6 0.6 0.6 0
29.8 42.4 59.6 85.4 124.9 183.9 277.9 363.8 418.2 425.7
394.2 338.6 271.6 206.3 146.1 96.8 57.9 33.2 20.1 9.7
3.4 1.1 0 0 0 0.6 0.6 0.6 0.6 0.6
0.6 0.6 0.6 0.6 0.6 0.6 0
29.8 36.7 42.4 47 50.4 51.6 50.4 47 41.8 34.9
29.2 24.1 17.8 10.3 6.3 4 2.3 0.6 0 0
0.6 0.6 0.6 0.6 1.1 1.1 1.1 1.1 1.7 1.7
1.7 1.1 1.1 1.1 1.1 1.1 0
29.8 29.8 28.1 25.2 21.8 18.3 14.9 11.5 9.2 6.9
4.6 2.9 1.7 0.6 0.6 0 0 0 0.6 0.6
0.6 1.1 1.1 1.1 1.1 1.7 1.7 1.7 1.7 2.3
1.7 1.7 1.7 1.7 1.7 1.7 0
29.8 23.5 17.8 13.2 9.7 7.4 4.6 2.9 1.1 0.6
0 0 0 0 0 0 0 0 0 0.6
0.6 0.6 1.1 1.1 1.1 1.7 1.7 1.7 1.7 1.7
1.7 1.7 1.1 1.1 1.1 1.1 0
29.8 19.5 12.6 8.6 5.7 3.4 1.1 0 0 0
0 0 0 0 0 0 0 0 0 0.6
0.6 1.1 1.7 1.7 1.7 1.7 1.7 1.7 1.7 1.7
1.7 1.1 1.1 1.1 0.6 0.6 0
29.8 17.2 10.9 6.9 4 1.7 0.6 0 0 0
0 0 0 0 0 0 0 0 0.6 1.1
1.1 1.7 2.3 2.3 2.3 2.3 2.3 2.3 2.3 2.3
1.7 1.7 1.1 1.1 0.6 0.6 0
29.8 16.6 10.3 6.3 4 1.1 0.6 0 0 0
0 0 0 0 0 0 0 0 0.6 1.1
1.7 1.7 2.3 2.3 2.9 2.3 2.9 2.9 2.3 2.3
1.7 1.7 1.1 1.1 0.6 0.6 0
